IESNA:LM-63-2002
[TEST]P1389932
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4B-730-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 4xLight Square PACKAGE 70CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.20A 144.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14253.1
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 144.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
52.6 48.2 52.6 61.4 70.1 78.9 87.7 96.5 105.2 118.4 135.9 166.6 223.6 276.2 276.2 271.8 285.0 311.3 390.2 705.9 1104.8 1201.3 1082.9 916.3 688.3 561.2 495.4 460.3 442.8 412.1 368.3 267.4 105.2 30.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 52.6 61.4 70.1 78.9 83.3 92.1 96.5 109.6 118.4 140.3 175.4 214.8 219.2 214.8 210.4 223.6 263.1 425.3 626.9 683.9 635.7 565.6 469.1 416.5 394.6 381.4 372.7 355.1 315.7 245.5 118.4 30.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 52.6 57.0 65.8 74.5 78.9 87.7 87.7 96.5 105.2 118.4 127.1 153.4 162.2 157.8 140.3 135.9 140.3 144.7 149.1 166.6 192.9 214.8 249.9 276.2 293.7 306.9 302.5 298.1 263.1 223.6 127.1 30.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 52.6 57.0 65.8 70.1 74.5 83.3 83.3 92.1 96.5 109.6 114.0 135.9 140.3 140.3 127.1 122.8 127.1 127.1 131.5 144.7 166.6 184.1 210.4 236.7 249.9 258.7 258.7 263.1 241.1 210.4 127.1 35.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 52.6 57.0 61.4 70.1 74.5 78.9 78.9 83.3 87.7 96.5 105.2 118.4 122.8 122.8 114.0 114.0 114.0 114.0 114.0 122.8 135.9 149.1 175.4 192.9 206.1 214.8 214.8 223.6 219.2 197.3 131.5 39.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 48.2 52.6 61.4 65.8 70.1 70.1 70.1 78.9 78.9 87.7 92.1 96.5 100.8 100.8 96.5 100.8 96.5 96.5 96.5 100.8 109.6 118.4 135.9 153.4 157.8 166.6 171.0 188.5 192.9 179.8 131.5 43.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 48.2 52.6 57.0 61.4 65.8 65.8 65.8 70.1 70.1 74.5 78.9 78.9 78.9 83.3 83.3 87.7 83.3 78.9 78.9 78.9 78.9 83.3 96.5 109.6 114.0 118.4 127.1 149.1 171.0 166.6 131.5 48.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 48.2 52.6 57.0 57.0 61.4 61.4 61.4 65.8 65.8 70.1 74.5 74.5 74.5 74.5 74.5 78.9 78.9 74.5 74.5 74.5 74.5 78.9 92.1 105.2 109.6 114.0 122.8 135.9 149.1 144.7 114.0 43.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 48.2 52.6 52.6 57.0 61.4 61.4 61.4 61.4 61.4 65.8 65.8 65.8 65.8 70.1 70.1 70.1 70.1 70.1 70.1 70.1 70.1 74.5 87.7 100.8 105.2 109.6 114.0 122.8 127.1 122.8 96.5 43.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 43.8 48.2 52.6 52.6 57.0 57.0 57.0 57.0 57.0 61.4 61.4 61.4 61.4 61.4 61.4 61.4 65.8 61.4 65.8 65.8 65.8 70.1 78.9 92.1 100.8 105.2 109.6 105.2 100.8 96.5 78.9 39.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 43.8 48.2 48.2 48.2 52.6 52.6 52.6 52.6 52.6 57.0 52.6 52.6 52.6 52.6 52.6 52.6 57.0 57.0 61.4 61.4 61.4 65.8 74.5 87.7 96.5 100.8 100.8 92.1 78.9 74.5 61.4 35.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 43.8 48.2 48.2 48.2 48.2 48.2 48.2 48.2 48.2 52.6 48.2 48.2 48.2 48.2 48.2 48.2 52.6 52.6 57.0 57.0 57.0 61.4 70.1 78.9 83.3 87.7 83.3 74.5 65.8 61.4 48.2 26.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 43.8 43.8 43.8 48.2 48.2 48.2 48.2 48.2 48.2 48.2 48.2 48.2 43.8 43.8 43.8 43.8 48.2 43.8 48.2 52.6 57.0 61.4 65.8 70.1 70.1 70.1 65.8 61.4 52.6 43.8 35.1 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 39.5 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 43.8 39.5 39.5 39.5 39.5 39.5 39.5 43.8 43.8 52.6 57.0 61.4 61.4 57.0 57.0 48.2 43.8 35.1 30.7 17.5 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 39.5 39.5 39.5 43.8 39.5 39.5 39.5 39.5 39.5 39.5 39.5 39.5 35.1 35.1 35.1 35.1 35.1 30.7 35.1 39.5 48.2 52.6 57.0 52.6 43.8 39.5 30.7 26.3 21.9 13.2 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 39.5 39.5 39.5 43.8 39.5 39.5 39.5 39.5 35.1 35.1 35.1 35.1 30.7 30.7 30.7 30.7 30.7 30.7 30.7 35.1 39.5 39.5 43.8 39.5 35.1 30.7 21.9 21.9 17.5 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 39.5 39.5 39.5 39.5 39.5 35.1 35.1 35.1 35.1 35.1 30.7 30.7 26.3 26.3 26.3 26.3 30.7 30.7 30.7 26.3 30.7 26.3 30.7 26.3 21.9 21.9 17.5 13.2 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 35.1 35.1 35.1 39.5 35.1 35.1 35.1 35.1 30.7 30.7 26.3 26.3 21.9 21.9 17.5 21.9 26.3 26.3 26.3 21.9 17.5 13.2 13.2 13.2 13.2 8.8 8.8 8.8 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 35.1 35.1 35.1 35.1 35.1 30.7 30.7 30.7 26.3 26.3 21.9 21.9 17.5 17.5 13.2 17.5 21.9 26.3 21.9 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 35.1 35.1 35.1 35.1 35.1 30.7 30.7 30.7 26.3 21.9 17.5 17.5 13.2 13.2 8.8 13.2 17.5 21.9 17.5 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 35.1 35.1 35.1 35.1 35.1 30.7 30.7 26.3 21.9 21.9 17.5 17.5 13.2 8.8 8.8 8.8 13.2 13.2 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 35.1 35.1 30.7 30.7 30.7 26.3 26.3 26.3 21.9 17.5 13.2 13.2 8.8 4.4 4.4 4.4 4.4 8.8 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 35.1 35.1 30.7 30.7 30.7 26.3 26.3 21.9 17.5 13.2 8.8 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 35.1 35.1 30.7 30.7 30.7 26.3 26.3 21.9 17.5 8.8 8.8 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 35.1 35.1 30.7 30.7 30.7 26.3 26.3 17.5 13.2 8.8 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 30.7 30.7 26.3 26.3 26.3 21.9 21.9 17.5 13.2 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 30.7 30.7 26.3 26.3 26.3 21.9 21.9 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 30.7 30.7 26.3 26.3 26.3 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 30.7 30.7 26.3 26.3 21.9 21.9 17.5 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 30.7 26.3 21.9 21.9 21.9 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 30.7 26.3 21.9 21.9 17.5 17.5 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 30.7 26.3 21.9 21.9 17.5 17.5 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 30.7 26.3 21.9 21.9 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 26.3 21.9 17.5 17.5 13.2 13.2 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 26.3 21.9 17.5 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 26.3 21.9 17.5 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 21.9 17.5 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 21.9 17.5 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 21.9 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 21.9 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 21.9 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 26.3 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 30.7 21.9 17.5 13.2 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 26.3 21.9 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 26.3 21.9 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 26.3 21.9 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 35.1 26.3 21.9 17.5 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 30.7 26.3 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 30.7 26.3 21.9 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 39.5 30.7 26.3 21.9 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 35.1 30.7 26.3 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 43.8 35.1 30.7 26.3 21.9 17.5 8.8 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 39.5 35.1 30.7 21.9 17.5 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 39.5 35.1 30.7 26.3 21.9 13.2 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 43.8 39.5 35.1 30.7 26.3 17.5 13.2 8.8 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 48.2 43.8 39.5 35.1 30.7 21.9 17.5 13.2 8.8 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 57.0 48.2 43.8 39.5 35.1 30.7 26.3 21.9 13.2 8.8 8.8 8.8 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 57.0 52.6 48.2 43.8 39.5 35.1 30.7 26.3 17.5 13.2 8.8 8.8 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 57.0 52.6 48.2 43.8 39.5 35.1 30.7 21.9 17.5 13.2 13.2 8.8 8.8 8.8 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 57.0 52.6 48.2 43.8 43.8 39.5 30.7 26.3 17.5 17.5 13.2 13.2 8.8 8.8 8.8 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 57.0 52.6 48.2 48.2 43.8 35.1 30.7 21.9 21.9 17.5 17.5 13.2 13.2 13.2 8.8 8.8 8.8 8.8 8.8 8.8 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 8.8 8.8 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 57.0 52.6 52.6 48.2 43.8 39.5 30.7 26.3 21.9 17.5 17.5 13.2 13.2 13.2 8.8 8.8 8.8 8.8 8.8 8.8 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 8.8 8.8 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 57.0 57.0 52.6 52.6 48.2 43.8 35.1 30.7 26.3 21.9 21.9 17.5 17.5 13.2 13.2 13.2 13.2 13.2 8.8 8.8 4.4 4.4 4.4 4.4 4.4 4.4 4.4 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 61.4 57.0 57.0 52.6 52.6 43.8 39.5 30.7 26.3 26.3 21.9 17.5 17.5 17.5 13.2 13.2 13.2 13.2 13.2 13.2 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 13.2 13.2 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 61.4 61.4 57.0 57.0 52.6 48.2 39.5 35.1 30.7 26.3 26.3 21.9 21.9 17.5 17.5 17.5 17.5 17.5 13.2 13.2 8.8 8.8 8.8 8.8 8.8 8.8 8.8 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 61.4 61.4 57.0 57.0 57.0 48.2 43.8 35.1 30.7 30.7 26.3 21.9 21.9 17.5 17.5 17.5 17.5 17.5 13.2 13.2 8.8 8.8 8.8 8.8 8.8 8.8 8.8 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 61.4 61.4 57.0 57.0 57.0 52.6 48.2 39.5 35.1 30.7 30.7 26.3 26.3 21.9 21.9 21.9 21.9 17.5 13.2 13.2 8.8 8.8 8.8 8.8 8.8 8.8 8.8 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 65.8 65.8 61.4 61.4 61.4 52.6 48.2 43.8 35.1 35.1 30.7 26.3 26.3 21.9 21.9 21.9 21.9 21.9 17.5 17.5 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 65.8 65.8 61.4 61.4 61.4 57.0 52.6 43.8 39.5 35.1 35.1 30.7 30.7 26.3 26.3 26.3 26.3 21.9 17.5 17.5 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 65.8 65.8 61.4 61.4 61.4 57.0 52.6 48.2 39.5 35.1 35.1 30.7 30.7 26.3 26.3 26.3 26.3 21.9 17.5 17.5 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 65.8 65.8 61.4 61.4 61.4 57.0 52.6 48.2 39.5 39.5 35.1 35.1 30.7 30.7 30.7 30.7 26.3 26.3 21.9 17.5 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 65.8 65.8 65.8 61.4 61.4 61.4 61.4 52.6 48.2 43.8 39.5 39.5 35.1 35.1 30.7 30.7 30.7 30.7 26.3 21.9 21.9 17.5 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 61.4 61.4 61.4 61.4 61.4 52.6 48.2 43.8 43.8 39.5 39.5 35.1 35.1 35.1 35.1 30.7 30.7 26.3 21.9 17.5 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 61.4 61.4 61.4 61.4 61.4 52.6 48.2 43.8 43.8 39.5 39.5 35.1 35.1 35.1 35.1 30.7 30.7 26.3 21.9 17.5 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 61.4 61.4 61.4 61.4 61.4 52.6 48.2 43.8 43.8 39.5 39.5 39.5 39.5 39.5 39.5 35.1 35.1 30.7 26.3 21.9 17.5 17.5 17.5 17.5 17.5 17.5 13.2 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 61.4 61.4 61.4 57.0 57.0 52.6 48.2 48.2 48.2 43.8 43.8 39.5 39.5 39.5 43.8 43.8 39.5 35.1 30.7 26.3 21.9 21.9 17.5 17.5 21.9 17.5 17.5 13.2 13.2 13.2 13.2 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 57.0 57.0 57.0 57.0 57.0 52.6 48.2 48.2 48.2 43.8 43.8 43.8 43.8 43.8 43.8 48.2 43.8 35.1 30.7 26.3 21.9 21.9 21.9 21.9 21.9 21.9 17.5 13.2 13.2 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 57.0 57.0 57.0 52.6 52.6 52.6 48.2 48.2 48.2 43.8 43.8 43.8 43.8 43.8 48.2 52.6 48.2 39.5 35.1 30.7 26.3 26.3 21.9 21.9 26.3 21.9 17.5 13.2 13.2 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 57.0 57.0 57.0 52.6 52.6 52.6 48.2 48.2 48.2 48.2 48.2 48.2 48.2 48.2 52.6 52.6 52.6 43.8 43.8 43.8 39.5 39.5 35.1 30.7 35.1 30.7 26.3 21.9 17.5 13.2 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 57.0 57.0 57.0 57.0 52.6 52.6 52.6 52.6 52.6 48.2 48.2 52.6 52.6 52.6 52.6 57.0 52.6 52.6 52.6 57.0 57.0 52.6 43.8 43.8 39.5 35.1 30.7 26.3 21.9 13.2 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 61.4 57.0 57.0 57.0 57.0 57.0 52.6 52.6 52.6 52.6 52.6 52.6 52.6 52.6 52.6 52.6 57.0 57.0 57.0 57.0 61.4 70.1 70.1 61.4 57.0 52.6 48.2 43.8 39.5 35.1 21.9 17.5 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 61.4 57.0 57.0 57.0 57.0 57.0 52.6 52.6 52.6 52.6 52.6 52.6 52.6 57.0 57.0 57.0 57.0 57.0 57.0 61.4 70.1 83.3 83.3 74.5 65.8 61.4 52.6 48.2 43.8 39.5 26.3 17.5 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 61.4 57.0 57.0 57.0 61.4 57.0 57.0 57.0 57.0 57.0 57.0 57.0 57.0 61.4 61.4 61.4 61.4 61.4 61.4 65.8 74.5 83.3 87.7 83.3 78.9 74.5 70.1 65.8 57.0 52.6 39.5 26.3 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 61.4 61.4 61.4 61.4 57.0 57.0 61.4 61.4 61.4 61.4 61.4 65.8 65.8 65.8 65.8 70.1 70.1 74.5 78.9 87.7 92.1 92.1 92.1 92.1 83.3 78.9 74.5 70.1 57.0 35.1 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 61.4 61.4 65.8 61.4 61.4 61.4 61.4 61.4 61.4 61.4 61.4 65.8 65.8 70.1 70.1 74.5 74.5 78.9 78.9 87.7 92.1 100.8 105.2 105.2 100.8 96.5 87.7 83.3 70.1 43.8 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 61.4 61.4 61.4 61.4 65.8 61.4 61.4 61.4 65.8 65.8 65.8 65.8 65.8 70.1 70.1 74.5 74.5 78.9 78.9 83.3 83.3 87.7 96.5 109.6 118.4 118.4 114.0 109.6 100.8 96.5 83.3 52.6 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 65.8 65.8 65.8 65.8 70.1 65.8 65.8 65.8 70.1 70.1 70.1 70.1 74.5 78.9 78.9 83.3 83.3 83.3 83.3 87.7 87.7 92.1 105.2 118.4 122.8 127.1 127.1 127.1 127.1 122.8 100.8 52.6 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 65.8 65.8 65.8 70.1 70.1 70.1 70.1 70.1 74.5 78.9 78.9 78.9 78.9 83.3 87.7 92.1 87.7 87.7 87.7 92.1 92.1 96.5 109.6 122.8 131.5 135.9 135.9 144.7 153.4 144.7 122.8 57.0 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 70.1 70.1 70.1 70.1 74.5 74.5 74.5 74.5 78.9 83.3 83.3 83.3 87.7 92.1 92.1 96.5 96.5 92.1 87.7 92.1 92.1 100.8 118.4 131.5 135.9 140.3 149.1 162.2 175.4 171.0 140.3 57.0 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 70.1 70.1 70.1 74.5 74.5 78.9 78.9 78.9 83.3 87.7 87.7 87.7 92.1 96.5 100.8 105.2 100.8 96.5 92.1 96.5 96.5 105.2 122.8 135.9 140.3 149.1 157.8 179.8 201.7 192.9 157.8 57.0 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 70.1 70.1 74.5 78.9 78.9 83.3 83.3 87.7 92.1 96.5 100.8 105.2 114.0 114.0 114.0 118.4 114.0 114.0 109.6 118.4 131.5 140.3 162.2 175.4 179.8 188.5 192.9 206.1 214.8 197.3 149.1 52.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 74.5 74.5 83.3 83.3 87.7 92.1 96.5 100.8 109.6 114.0 127.1 135.9 131.5 131.5 131.5 127.1 131.5 131.5 140.3 166.6 179.8 201.7 214.8 223.6 228.0 228.0 232.4 228.0 201.7 135.9 52.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 74.5 78.9 83.3 87.7 92.1 96.5 100.8 109.6 118.4 127.1 144.7 153.4 149.1 144.7 140.3 140.3 144.7 149.1 162.2 197.3 214.8 236.7 254.3 263.1 267.4 258.7 254.3 241.1 206.1 127.1 48.2 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 74.5 78.9 87.7 92.1 96.5 100.8 109.6 118.4 127.1 140.3 162.2 175.4 166.6 157.8 153.4 153.4 162.2 166.6 184.1 232.4 249.9 276.2 293.7 302.5 306.9 293.7 280.6 254.3 210.4 114.0 43.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 78.9 83.3 92.1 96.5 105.2 109.6 122.8 135.9 153.4 184.1 219.2 228.0 223.6 219.2 232.4 293.7 434.0 565.6 648.9 683.9 653.3 521.7 460.3 420.9 399.0 368.3 337.6 293.7 210.4 105.2 43.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 78.9 83.3 92.1 100.8 109.6 118.4 131.5 149.1 175.4 223.6 276.2 280.6 276.2 280.6 311.3 429.7 705.9 960.1 1113.6 1131.1 1056.6 767.2 622.6 534.9 486.6 438.4 390.2 328.8 210.4 96.5 39.5 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 83.3 87.7 96.5 105.2 118.4 131.5 149.1 188.5 263.1 372.7 451.6 491.0 539.3 622.6 811.1 1289.0 2130.7 3073.3 3336.4 3064.6 2512.2 1977.3 1473.1 1091.7 811.1 622.6 482.3 381.4 210.4 105.2 39.5 4.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 83.3 87.7 100.8 109.6 127.1 140.3 166.6 228.0 346.4 521.7 622.6 697.1 797.9 960.1 1310.9 2148.3 3555.6 5186.5 5559.2 4993.6 3967.7 3187.3 2323.6 1648.5 1135.5 806.7 574.3 434.0 206.1 109.6 39.5 4.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 83.3 92.1 105.2 114.0 135.9 171.0 263.1 434.0 679.6 951.4 1183.7 1394.2 1635.3 1955.4 2621.8 4186.9 6365.9 8211.7 8584.3 7992.5 6997.2 6278.2 5383.8 4353.5 3042.7 1845.8 1030.3 556.8 228.0 118.4 43.8 4.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 83.3 92.1 105.2 118.4 149.1 197.3 363.9 644.5 1012.8 1381.0 1744.9 2086.9 2468.3 2950.6 3937.0 6225.6 9176.2 11236.8 11609.4 10986.9 10022.4 9369.1 8444.0 7058.6 4945.4 2884.8 1481.9 675.2 245.5 127.1 43.8 4.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 83.3 96.5 109.6 122.8 157.8 228.0 460.3 850.5 1346.0 1810.7 2301.7 2784.0 3305.7 3941.4 5247.9 8264.3 11982.1 14261.9 14630.2 13985.7 13051.9 12460.0 11504.2 9759.3 6852.6 3919.5 1937.8 797.9 267.4 135.9 48.2 4.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 83.3 96.5 109.6 127.1 166.6 254.3 556.8 1056.6 1679.2 2240.3 2862.9 3476.7 4138.7 4936.6 6558.8 10302.9 14792.4 17287.0 17655.3 16980.1 16077.0 15550.9 14564.4 12464.4 8755.3 4958.6 2389.4 916.3 285.0 144.7 48.2 4.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 83.3 96.5 114.0 135.9 184.1 333.2 815.5 1490.6 2249.1 2976.9 3665.2 4371.1 5103.2 6146.7 8369.5 12468.8 17024.0 19281.8 19667.7 19189.8 18698.7 18348.0 17072.2 14204.9 10237.2 6269.4 3529.3 1192.5 355.1 149.1 43.8 4.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 70.1 74.5 83.3 100.8 114.0 140.3 201.7 412.1 1069.8 1920.3 2814.7 3713.4 4467.5 5265.5 6067.8 7356.7 10175.8 14630.2 19251.2 21272.3 21680.0 21399.4 21316.1 21140.8 19580.0 15945.4 11714.7 7580.3 4669.2 1468.7 425.3 153.4 43.8 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 70.1 83.3 100.8 118.4 149.1 214.8 491.0 1324.0 2349.9 3380.2 4450.0 5274.2 6164.2 7036.7 8566.8 11982.1 16796.0 21478.3 23262.7 23696.8 23609.1 23937.9 23933.5 22092.1 17686.0 13196.5 8891.2 5813.5 1744.9 495.4 157.8 39.5 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 70.1 83.3 100.8 118.4 153.4 232.4 569.9 1582.7 2784.0 3950.2 5186.5 6076.5 7058.6 8001.2 9776.8 13792.8 18961.8 23709.9 25257.6 25709.1 25818.7 26559.7 26730.7 24599.9 19426.5 14678.4 10202.1 6953.4 2021.1 565.6 162.2 35.1 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 70.1 83.3 100.8 118.4 157.8 254.3 675.2 1828.2 3200.5 4454.4 5677.6 6637.7 7729.4 8829.8 10877.3 15349.2 21263.5 25858.2 27366.4 27769.7 28129.2 28997.3 28804.4 26073.0 20702.3 15752.5 11513.0 7746.9 2301.7 683.9 175.4 39.5 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 65.8 70.1 83.3 100.8 122.8 162.2 280.6 780.4 2073.7 3621.4 4954.2 6168.6 7198.9 8400.2 9662.8 11977.7 16905.6 23565.2 28006.5 29470.8 29834.7 30439.7 31434.9 30878.1 27546.1 21978.1 16831.1 12828.3 8544.9 2582.3 802.3 192.9 39.5 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 70.1 83.3 100.8 122.8 162.2 302.5 881.2 2319.3 4037.9 5458.4 6659.6 7755.7 9071.0 10491.5 13078.2 18457.6 25867.0 30154.7 31579.6 31895.3 32745.8 33872.6 32947.5 29014.8 23249.6 17905.2 14139.1 9338.4 2858.5 916.3 206.1 43.8 4.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 70.1 83.3 100.8 122.8 166.6 324.4 986.5 2564.8 4454.4 5958.2 7150.7 8316.9 9741.8 11320.1 14178.6 20014.0 28168.7 32303.0 33684.0 33955.9 35056.3 36310.2 35021.2 30487.9 24525.4 18979.3 15450.0 10132.0 3139.1 1034.7 219.2 43.8 4.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 70.1 83.3 100.8 122.8 171.0 333.2 1061.0 2735.8 4673.6 6146.7 7334.8 8571.2 10039.9 11719.0 14770.5 20855.8 29098.1 33214.9 34688.0 35139.6 36419.8 37555.3 36060.3 31290.3 25104.1 19873.7 16186.6 10395.0 3450.4 1126.7 219.2 43.8 4.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 61.4 70.1 83.3 100.8 122.8 175.4 337.6 1135.5 2906.7 4897.2 6330.8 7519.0 8825.5 10342.4 12118.0 15358.0 21697.6 30023.2 34126.8 35696.4 36323.3 37778.9 38800.4 37095.0 32092.6 25678.4 20763.7 16923.1 10662.4 3766.1 1218.8 219.2 43.8 4.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 57.0 65.8 78.9 100.8 122.8 175.4 346.4 1210.0 3077.7 5116.4 6519.4 7703.1 9079.7 10640.5 12517.0 15949.8 22539.3 30952.7 35034.4 36700.4 37502.7 39142.4 40041.2 38134.0 32890.5 26257.2 21658.1 17659.7 10925.5 4077.3 1306.5 214.8 43.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 57.0 65.8 78.9 100.8 122.8 179.8 350.7 1284.6 3248.7 5335.6 6703.5 7887.2 9334.0 10938.7 12915.9 16537.3 23381.1 31877.7 35946.3 37704.4 38686.4 40501.5 41286.3 39168.7 33692.8 26831.5 22548.1 18396.2 11188.6 4388.6 1398.6 214.8 43.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 57.0 65.8 78.9 100.8 122.8 175.4 346.4 1240.7 3130.3 5133.9 6523.7 7685.6 9031.5 10579.1 12468.8 15866.5 22403.4 30772.9 34907.2 36516.3 37314.2 38901.3 39738.7 37770.1 32544.1 26033.6 21579.2 17554.5 10881.7 4108.0 1403.0 236.7 43.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 57.0 65.8 78.9 100.8 122.8 171.0 337.6 1196.9 3012.0 4932.3 6348.4 7479.5 8729.0 10215.3 12021.6 15191.4 21421.3 29668.1 33868.2 35323.7 35941.9 37296.6 38195.4 36376.0 31395.5 25235.6 20610.3 16712.7 10579.1 3827.4 1407.3 254.3 43.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 74.5 96.5 118.4 166.6 333.2 1153.1 2889.2 4726.2 6168.6 7277.8 8426.5 9855.7 11574.4 14520.6 20443.7 28558.9 32829.1 34135.6 34565.3 35696.4 36647.8 34977.4 30246.8 24433.3 19637.0 15866.5 10272.3 3546.8 1407.3 276.2 39.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 74.5 96.5 118.4 162.2 324.4 1109.2 2770.8 4524.5 5988.9 7071.8 8124.0 9491.9 11127.2 13845.4 19461.6 27454.0 31790.1 32943.1 33193.0 34091.8 35100.1 33578.8 29098.1 23635.4 18668.1 15024.8 9965.4 3266.3 1411.7 293.7 39.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 74.5 96.5 118.4 157.8 302.5 995.2 2481.5 4121.2 5519.7 6607.0 7593.5 8821.1 10272.3 12670.4 17839.4 25275.1 29663.7 30900.1 31167.5 31869.0 32780.9 31645.4 27695.2 22456.0 17536.9 13841.0 9215.7 3012.0 1275.8 276.2 39.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 74.5 96.5 118.4 153.4 280.6 885.6 2196.5 3717.8 5050.6 6146.7 7063.0 8145.9 9417.3 11499.8 16217.3 23096.1 27537.4 28861.4 29142.0 29646.2 30461.6 29711.9 26287.8 21272.3 16405.8 12657.3 8465.9 2753.3 1135.5 254.3 35.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 74.5 92.1 114.0 149.1 258.7 771.6 1907.1 3310.1 4581.5 5682.0 6532.5 7475.1 8562.4 10324.9 14595.1 20917.2 25411.0 26818.3 27112.1 27423.4 28138.0 27774.1 24884.9 20092.9 15274.7 11473.5 7716.2 2499.0 999.6 236.7 35.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 74.5 92.1 114.0 144.7 236.7 657.6 1617.8 2906.7 4112.4 5217.2 6002.0 6799.9 7707.5 9149.9 12972.9 18738.2 23284.6 24775.3 25086.6 25200.6 25818.7 25840.7 23477.6 18909.2 14143.5 10289.8 6966.5 2240.3 859.3 214.8 30.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 74.5 92.1 109.6 140.3 214.8 556.8 1367.9 2468.3 3533.7 4507.0 5221.6 5966.9 6804.3 8067.0 11350.8 16563.6 21202.1 22916.4 23223.3 23109.3 23328.5 23157.5 21096.9 17024.0 12657.3 8952.6 5857.3 1937.8 732.2 201.7 35.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 74.5 87.7 109.6 131.5 197.3 456.0 1118.0 2034.3 2955.0 3792.4 4445.6 5138.3 5905.6 6979.7 9724.2 14389.0 19124.0 21061.8 21364.4 21018.0 20838.2 20470.0 18716.3 15138.7 11171.0 7615.4 4748.1 1635.3 600.6 188.5 39.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 70.1 87.7 105.2 127.1 175.4 350.7 868.1 1595.9 2371.9 3082.1 3665.2 4305.3 5002.4 5896.8 8102.1 12214.5 17041.5 19202.9 19501.1 18922.3 18348.0 17786.8 16335.6 13249.1 9684.8 6278.2 3638.9 1328.4 473.5 175.4 43.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 70.1 83.3 100.8 118.4 153.4 249.9 618.2 1157.4 1793.2 2367.5 2884.8 3472.3 4099.3 4809.5 6475.5 10039.9 14959.0 17344.0 17637.8 16831.1 15857.8 15099.3 13955.0 11363.9 8198.5 4941.0 2529.7 1025.9 342.0 162.2 48.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 70.1 83.3 96.5 114.0 144.7 219.2 504.2 929.5 1442.4 1911.5 2319.3 2784.0 3283.8 3866.9 5190.9 8045.1 12153.1 14375.9 14682.8 13880.5 12880.9 12074.2 11008.8 8882.5 6392.2 3888.8 2047.4 890.0 320.0 153.4 43.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 52.6 61.4 70.1 78.9 92.1 109.6 131.5 188.5 390.2 697.1 1087.3 1455.6 1758.1 2091.3 2472.7 2924.3 3910.7 6050.2 9347.2 11412.2 11727.8 10929.9 9904.0 9044.7 8062.6 6405.4 4585.9 2841.0 1565.2 749.7 298.1 140.3 43.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 57.0 65.8 78.9 87.7 105.2 122.8 157.8 276.2 464.7 732.2 995.2 1192.5 1398.6 1657.2 1977.3 2626.2 4051.0 6536.9 8444.0 8768.5 7979.3 6927.1 6015.2 5116.4 3923.9 2775.2 1788.8 1078.5 609.4 276.2 131.5 39.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 57.0 65.8 74.5 83.3 100.8 109.6 127.1 162.2 236.7 381.4 539.3 626.9 710.2 841.8 1034.7 1341.6 2056.2 3731.0 5475.9 5813.5 5028.7 3950.2 2990.0 2170.2 1442.4 968.9 736.6 596.3 473.5 254.3 118.4 35.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 57.0 65.8 74.5 83.3 96.5 105.2 118.4 140.3 184.1 271.8 381.4 451.6 491.0 556.8 657.6 824.2 1223.2 2218.4 3288.2 3507.4 3055.8 2433.2 1837.0 1363.5 968.9 714.6 587.5 504.2 420.9 263.1 114.0 35.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.6 48.2 52.6 61.4 70.1 78.9 87.7 96.5 105.2 118.4 135.9 166.6 223.6 276.2 276.2 271.8 285.0 311.3 390.2 705.9 1104.8 1201.3 1082.9 916.3 688.3 561.2 495.4 460.3 442.8 412.1 368.3 267.4 105.2 30.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
